IESNA:LM-63-2002
[TEST]P941230
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-935-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21120
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1926.6 1914.5 1889.2 1867.3 1861.8 1864 1870.6 1882.7 1893.6 1896.9
1898 1914.5 1948.5 2004.5 2097.8 2229.6 2389.8 2583 2830 3124.2
3457.9 3866.3 4361.4 4924.6 5530.5 6181.5 6806.1 7097 6671.1 5155.1
2804.8 791.5 242.6 143.8 82.3 34 0
1926.6 1920 1893.6 1871.7 1866.2 1867.3 1873.9 1886 1895.8 1899.1
1901.3 1918.9 1951.8 2011.1 2102.2 2235 2397.5 2591.8 2845.4 3139.6
3484.3 3904.7 4419.6 4970.7 5587.6 6255 6866.5 7130 6604.1 5039.8
2674.1 742.1 234.9 131.7 76.8 30.7 0
1926.6 1917.8 1892.5 1869.5 1859.6 1860.7 1864 1870.6 1875 1879.4
1886 1904.6 1939.7 1995.7 2087.9 2209.8 2365.7 2550.1 2788.3 3079.2
3442.6 3897 4430.6 5023.4 5638.1 6290.2 6906 7226.6 6836.9 5443.8
3231.8 1192.2 318.4 158.1 93.3 36.2 0
1926.6 1913.4 1889.2 1864 1850.8 1847.5 1849.7 1850.8 1850.8 1858.5
1869.5 1890.3 1925.5 1980.4 2059.4 2175.8 2330.5 2519.4 2757.6 3047.4
3440.4 3910.2 4509.6 5184.7 5876.3 6554.7 7188.1 7546 7348.4 6318.7
4338.3 2098.9 632.3 230.5 112 35.1 0
1926.6 1913.4 1890.3 1864 1847.5 1844.2 1846.4 1846.4 1846.4 1855.2
1875 1893.6 1923.3 1970.5 2041.8 2149.4 2305.3 2499.6 2738.9 3044.1
3447 3983.8 4676.5 5496.5 6339.6 7094.8 7704.1 8090.5 8136.6 7609.7
6068.4 3650.1 1550 395.2 132.8 30.7 0
1926.6 1910.1 1887 1860.7 1843.1 1839.8 1843.1 1847.5 1847.5 1856.3
1877.2 1892.5 1915.6 1966.1 2041.8 2149.4 2300.9 2499.6 2743.3 3064.9
3485.4 4062.8 4837.8 5783 6742.4 7575.6 8186 8640.5 8919.3 8741.5
7576.7 5319.7 2547.9 800.3 170.2 39.5 0
1926.6 1913.4 1889.2 1861.8 1844.2 1839.8 1842 1846.4 1846.4 1855.2
1875 1895.8 1925.5 1973.8 2048.4 2158.2 2311.9 2505.1 2746.6 3051.8
3454.7 3992.6 4688.5 5496.5 6330.8 7102.5 7739.2 8182.7 8242 7662.4
6207.8 3790.6 1489.7 384.2 110.9 29.6 0
1926.6 1915.6 1892.5 1865.1 1847.5 1843.1 1846.4 1849.7 1853 1861.8
1876.1 1899.1 1936.4 1992.4 2072.6 2183.4 2340.4 2531.4 2769.6 3068.2
3463.4 3961.8 4564.5 5222 5895 6574.5 7218.9 7580 7333 6368.1
4462.4 2145 640 240.4 114.2 35.1 0
1926.6 1918.9 1894.7 1868.4 1854.1 1851.9 1856.3 1865.1 1872.8 1880.5
1890.3 1910.1 1948.5 2008.9 2098.9 2223 2377.7 2565.5 2800.4 3084.7
3444.8 3891.6 4415.2 4987.1 5584.3 6229.8 6864.3 7183.7 6847.8 5695.2
3598.5 1413.9 405.1 193.2 103.2 41.7 0
1926.6 1921.1 1895.8 1869.5 1857.4 1856.3 1864 1879.4 1892.5 1900.2
1907.9 1927.7 1963.9 2025.4 2119.8 2252.6 2415.1 2611.6 2853.1 3145.1
3483.2 3903.6 4387.7 4931.1 5508.6 6148.6 6757.8 6997.1 6544.8 5080.4
2783.9 838.7 255.8 129.5 69.2 27.4 0
1926.6 1920 1895.8 1869.5 1857.4 1857.4 1865.1 1879.4 1893.6 1900.2
1906.8 1923.3 1960.6 2018.8 2112.1 2241.6 2403 2608.3 2850.9 3127.5
3460.1 3863 4344.9 4891.6 5442.7 6082.7 6705.1 6999.3 6617.3 5233
2965.1 932 270 140.5 72.5 25.2 0
